KL1402, KL1412 – Technical data
Technical data | KL1402, KS1402 | KL1412, KS1412 |
---|---|---|
Connection technology | 4-wire | |
Number of inputs | 2 | |
Nominal voltage | 24 VDC (-15 %/+20 %) | |
Signal voltage ‘0’ | -3 V to +5 V (EN 61131-2, type 1/3) | |
Signal voltage ‘1’ | 11 V to 30 V (EN 61131-2, type 3) | |
Signal current “0” | 0 to 1.5 mA | |
Signal current "1" | 2.0 to 2.5 mA | |
Input filter | typically 3.0 ms | typically 0.2 ms |
Current consumption from K-bus | typically 3 mA | |
Current consumption power contacts | typ. 1 mA + load | |
Electrical isolation | 500 V (K-bus / field voltage) | |
Bit width in process image | 2 inputs | |
Configuration | no address or configuration settings required | |
Weight approx. | 50 g | |
Permissible ambient temperature during operation | 0°C ... +55°C | |
Permissible ambient temperature during storage | -25°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, refer also to | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Protection class | IP20 | |
Pluggable wiring | for all KSxxxx terminals | |
Markings / Approvals | CE, cULus, GL, ATEX |
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |