KL1862, KL1862-0010, KL1872 – Technical data
Technical data | KL1862 | KL1862-0010 | KL1872 |
|---|---|---|---|
Connection technology | Ribbon cable | ||
Specification | EN 61131-2, type 1/3 | negative switching | EN 61131-2, type 1/3 |
Number of inputs | 16 | ||
Nominal voltage | 24 VDC (-15 %/+20 %) | ||
Signal voltage ‘0’ | -3 V to 5 V (EN 61131-2, type 1/3) | ||
Signal voltage ‘1’ | 11 V to 30 V (EN 61131-2, type 3) | ||
Signal current '0' | 0 mA to 1.5 mA | ||
Signal current '1' | 2.0 mA to 2.5 mA | ||
Input filter | 3 ms | 0.2 ms | |
Current consumption from K-bus | typically 3 mA | ||
Electrical isolation | 500 V (K-bus / field voltage) | ||
Bit width in process image | 16 input bits | ||
Configuration | no address or configuration settings required | ||
Weight approx. | 50 g | ||
Permissible ambient temperature during operation | 0°C ... +55°C | ||
Permissible ambient temperature during storage | -25°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, refer also to | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Installation position | variable | ||
Protection class | IP20 | ||
Markings / Approvals | CE, cULus, ATEX | ||
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |