KL1408, KL1418 - LEDs and connection

KL1408, KL1418 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
Signal LED 1 - 8 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (15 V ... 30 V) | ||
KL1408, KL1418 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
Input 3 | 2 | Input 3 |
Input 5 | 3 | Input 5 |
Input 7 | 4 | Input 7 |
Input 2 | 5 | Input 2 |
Input 4 | 6 | Input 4 |
Input 6 | 7 | Input 6 |
Input 8 | 8 | Input 8 |