KL1408, KL1418, KL1488, KL1498 – Technical data
Technical data | KL1408, KS1408 | KL1418, KS1418 | KL1488, KS1488 | KL1498, KS1498 |
|---|---|---|---|---|
Connection technology | 1-wire | |||
Number of inputs | 8 | |||
Nominal voltage | 24 VDC (-15 %/+20 %) | |||
Signal voltage ‘0’ | -3 V to 5 V (EN 61131-2, type 1) | 18 V … 30 V | ||
Signal voltage ‘1’ | 15 V to 30 V (EN 61131-2, type 1) | 0 V … 7 V | ||
Signal current '0' | 0 to 1.5 mA | 0 to 1.5 mA | - | - |
Signal current '1' | 2.0 to 2.5 mA | 2.0 to 2.5 mA | typ. 3 mA | typ. 3 mA |
Input filter | 3 ms | 0.2 ms | 3 ms | 0.2 ms |
Current consumption from K-bus | typically 5 mA | |||
Electrical isolation | 500 V (K-bus / field voltage) | |||
Bit width in process image | 8 input bits | |||
Configuration | no address or configuration settings required | |||
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (connected width 12 mm) | |||
Weight approx. | 55 g | |||
Permissible ambient temperature during operation | -25°C ... +60°C | 0°C ... +55°C | ||
Permissible ambient temperature during storage | -40°C ... +85°C | -25°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | |||
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, refer also to | |||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Installation position | variable | |||
Protection class | IP20 | |||
Pluggable wiring | for all KSxxxx terminals | |||
Markings / Approvals | CE, cULus, GL, ATEX | CE, cULus, ATEX | ||
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |