KL1104, KL1114 - Technical data
Technical data | KL1104, KS1104 | KL1114, KS1114 |
|---|---|---|
Connection technology | 2-wire / 3-wire | |
Specification | EN 61131-2, type 1/3 | |
Number of inputs | 4 | |
Nominal voltage | 24 VDC (-15 %/+20 %) | |
Signal voltage ‘0’ | -3 V to 5 V (EN 61131-2, type 1) | |
Signal voltage ‘1’ | 15 V to 30 V (EN 61131-2, type 1) | |
Input filter | 3 ms | 0.2 ms |
Input current | typical 5 mA (EN 61131-2, type1) | |
Current consumption from K-bus | typically 5 mA | |
Electrical isolation | 500 V (K-bus / field voltage) | |
Bit width in process image | 4 input bits | |
Configuration | no address or configuration settings required | |
Weight approx. | 55 g | |
Permissible ambient temperature during operation | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature during storage | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, refer also to | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Pluggable wiring | for all KSxxxx terminals | |
Protection class | IP20 | |
Markings / Approvals | CE, cULus, GL, ATEX | |
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |