KL1434 - Technical data
Technical data | KL1434, KS1434 |
|---|---|
Connection technology | 2-wire |
Specification | EN 61131-2, type 2 |
Number of inputs | 4 |
Nominal voltage | 24 VDC (-15 %/+20 %) |
Signal voltage '0' | -3 V … 5 V (EN 61131-2, type 2) |
Signal voltage '1' | 11 V … 30 V (EN 61131-2, type 2) |
Input filter | typ. 0.2 ms |
Input current | typ. 6 mA (EN 61131-2, type 2) |
Current consumption from K-bus | typ. 3 mA |
Current consumption of power contacts | 1 mA typ. + load |
Electrical isolation | 500 V (K-bus / field voltage) |
Bit width in process image | 4 input bits |
Configuration | no address or configuration settings required |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
Weight | approx. 50 g |
Permissible ambient temperature during operation | 0 °C ... +55 °C |
Permissible ambient temperature during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95%, no condensation |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection rating | IP20 |
Pluggable wiring | for all KSxxxx terminals |
Markings/approvals* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |