Contact assignment and LEDs

KL1704/KS1704 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+120 V/230 V | 2 | Sensor supply (from power contact) |
+120 V/230 V | 3 | Sensor supply (from power contact) |
Input 3 | 4 | Input 3 |
Input 2 | 5 | Input 2 |
+120 V/230 V | 6 | Sensor supply (from power contact) |
+120 V/230 V | 7 | Sensor supply (from power contact) |
Input 4 | 8 | Input 4 |
KL1704/KS1704 - LED Displays
LED | Color | Meaning | |
|---|---|---|---|
Signal LED 1 - 4 | green | off | Signal voltage "0" (0 V to 40 V) |
on | Signal voltage "1" (79 V to 260 V) | ||