Technical data
Technical data | KL1704, KS1704 |
|---|---|
Connection technology | 2 wire |
Number of inputs | 4 |
Nominal voltage | 120/230 VAC |
Signal voltage ‘0’ | 0 V … 40 V |
Signal voltage ‘1’ | 79 V … 260 V |
Input filter | typ. 10 ms |
Input current | 4.6 mA typ. at 230 V, 2.3 mA typ. at 120 V |
Current consumption from K-bus | typ. 3 mA |
Switching times | 10 ms |
Electrical isolation | 500 V (K-bus / field voltage), 3750 VAC, 1 min. |
Bit width in process image | 4 input bits |
Configuration | no address or configuration settings required |
Special features | resistive/capacitive input behavior |
Weight | app. 60 g |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Pluggable wiring | for all KSxxxx terminals |
Approvals / markings | CE, UKCA, cULus, EAC |