Technical data
Technical data | KL1702-0000, | KL1712-0000, | KL1712-0010, | KL1712-0060, |
---|---|---|---|---|
Number of inputs | 2 | |||
Connection technology | 4-wire | |||
Nominal voltage | 120 VAC/230 VAC | 120 VAC/DC | 24 VAC/DC | 60 VDC |
Signal voltage "0" | 0 V … 40 V | 0 V … 5 V | 0 V … 20 V | |
Signal voltage "1" | 79 V … 260 V | 80 V … 140 V | 14 V … 28.8 V | 40 V … 70 V |
Input filter | typ. 10 ms | |||
Current consumption via K-bus | typ. 3 mA | |||
Switching times | 10 ms | |||
Input current | > 3 mA, typ. 6 mA | |||
Electrical isolation | 500 V (K-bus / field voltage) | |||
Bit width in process image | 2 input bits | |||
Configuration | no address or configuration settings required | |||
Use for | 230 V mains | 120 V mains | 24 V mains | Railway mains |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (aligned width 12 mm) | |||
Weight | app. 60 g | |||
Permissible ambient temperature during operation | 0 °C to +55 °C | |||
Permissible ambient temperature during storage | -25 °C to +70 °C | |||
Permissible relative air humidity | 5 % ... 95 %, no condensation | |||
Vibration / shock resistance | according to EN 60068-2-6 / EN60068-2-27, EN 60068-2-29 | |||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Installation position | Variable | |||
Pluggable wiring | for all KSxxxx terminals | |||
Protection class | IP20 | |||
Approvals/markings | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC |
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |