Contact assignment and LEDs

KL1722/KS1722 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 3 | Input 1, neutral conductor, belonging to Input 1 |
Input 2 | 7 | Input 2, neutral conductor, belonging to Input 2 |
KL1722/KS1722 - LED Displays
LED | Color | Meaning | |
|---|---|---|---|
Signal LEDs 1 - 2 | green | off | Signal voltage "0" (0 V ... 40 V) |
on | Signal voltage "1" (79 V ... 260 V) | ||