Technical data
Technical data | KL1722, KS1722 |
---|---|
Connection technology | 2 wire |
Number of counters | 2 |
Nominal voltage | 120/230 VAC |
Signal voltage ‘0’ | 0 V … 40 V |
Signal voltage ‘1’ | 79 V … 260 V |
Input filter | typ. 10 ms |
Input current | > 3 mA, typ. 6 mA |
Current consumption from K-bus | typ. 3 mA |
Switching times | 10 ms |
Electrical isolation | 500 V (K-bus / field voltage), 3750 VAC, 1 min. |
Bit width in process image | 2 input bits |
Configuration | no address or configuration settings required |
Special features | resistive/capacitive input behavior |
Weight | app. 60 g |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, refer also to |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Pluggable wiring | for all KSxxxx terminals |
Approvals/markings | CE, UKCA, cULus, EAC, GL, ATEX |
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |