Contact assignment and LEDs

KL1702/KS1702, KL1712/KS1712 - Contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
Mains voltage | 2 | Sensor supply (from power contact) |
0 V | 3 | Sensor supply (from power contact) |
PE | 4 | PE (from power contact) |
Input 2 | 5 | Input 2 |
Mains voltage | 6 | Sensor supply (from power contact) |
0 V | 7 | Sensor supply (from power contact) |
PE | 8 | PE (from power contact) |
KL1702/KS1702, KL1712/KS1712 - LED Displays
LED | Color | Meaning | |
---|---|---|---|
Signal LED 1 - 2 | green | off | Signal voltage "0" |
on | Signal voltage "1" |