KL1512 - Terminal configuration
The terminal can be configured and parameterized via the internal register structure. Each terminal channel is mapped in the Bus Coupler. Mapping of the terminal data in the Bus Coupler memory may differ, depending on the Bus Coupler type and the set mapping configuration (e.g. Motorola/Intel format, word alignment etc.).
![]() | In contrast to analog input and output terminals, in the KL1512 the control byte and the status byte are always mapped, irrespective of the fieldbus system used. |
BK2000 Lightbus Coupler
When using the Lightbus coupler BK2000, the KL1512 is automatically mapped with 6 bytes of input data and 6 bytes of output data.

BK3000 Profibus Coupler
When using the Profibus coupler BK3000, the KL1512 is automatically mapped with 6 bytes of input data and 6 bytes of output data.

BK4000 Interbus Coupler
When using the Interbus coupler BK4000, the KL1512 is automatically mapped with 6 bytes of input data and 6 bytes of output data.

Other Bus Couplers and further information
Further information about the mapping configuration of Bus Couplers can be found in the Appendix of the respective Bus Coupler manual under Master configuration.
The chapter on Mapping in the Bus Coupler contains an overview of possible mapping configurations, depending on the configurable parameters.
![]() | Parameterization with the KS2000 software The KS2000 configuration software can be used for parameterizations via the serial interface of the Bus Coupler, independent of the fieldbus system. |
