Register overview
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
R0 | reserved | 0x0000 | R |
|
... | ... | ... | ... | ... |
R5 | reserved | 0x0000 | R |
|
Diagnostic register - reserved | 0x0000 | R |
| |
Command register - reserved | 0x0000 | R |
| |
Terminal type | 1501 / 1512 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0130 | R | ROM | |
Signal channels | 0x0128 / 0x0218 | R | ROM | |
Minimum data length | 0x2828 / 0x1818 | R | ROM | |
Data structure | 0x0000 / 0x0004 | R | ROM | |
R14 | reserved | 0x0000 | R |
|
Alignment register | variable | R/W | RAM | |
Hardware version number | 0x???? | R/W | SEEROM | |
R17 | reserved | 0x0000 | R/W | SEEROM |
... | ... | ... | ... | ... |
R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x0100 / 0x0000 | R/W | SEEROM | |
R33 | reserved | 0x0000 | R/W | SEEROM |
... | ... | ... | ... | ... |
R63 | reserved | 0x0000 | R/W | SEEROM |