Contact assignment

KL1501, KS1501 | ||
---|---|---|
Terminal point | Description | |
Name | No. | |
Up/down CLOCK1 gate | 1 | Up/down counter input (operation mode: up/down counter) |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
Output 1 | 4 | Output 1 |
Clock | 5 | Clock input |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
Output 2 | 8 | Output 2 |
KL1512, KS1512 | ||
---|---|---|
Terminal point | Description | |
Name | No. | |
Input 1 | 1 | Input 1 |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
n.c. | 4 | Not connected |
Input 2 | 5 | Input 2 |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
n.c. | 8 | Not connected |