LED displays

KL1501/KS1501 | ||
---|---|---|
LED | Color | Meaning |
Signal LED1 | green | Signal at up/down input (operation mode: up/down counter) |
Signal LED2 | green | Signal at clock input |
Signal LED3 | green | Signal at output 1 |
Signal LED4 | green | Signal at output 2 |
KL1512/KL1512 | ||
---|---|---|
LED | Color | Meaning |
Signal LED1 | green | Signal at input 1 |
Signal LED2 | green | Signal at input 2 |
Run LED | green | The RUN LED indicates cyclic data transfer with the higher-level controller. The RUN LED goes off if no process data is exchanged for 100 ms. |