Technical data
Technical data | KL1501/KS1501 | KL1512/KS1512 |
---|---|---|
Connection technology | 1 x up/down counter | 2 x up or down counter |
Specification | EN 61131-2, type 1, “0”: < 5 VDC, “1”: > 15 VDC, typ. 5 mA | |
Number of counters | 1 or 2 | |
Rated load voltage | 24 VDC (-15 %/+20 %) | |
Signal voltage ‘0’ | -3 V…+5 V (EN 61131-2, type 1) | |
Signal voltage ‘1’ | 15 V…30 V (EN 61131-2, type 1) | |
Input current | typically 5 mA (EN 61131-2, type 1) | |
Switching frequency | max. 100 kHz (2 kHz for up/down switching) | max. 1 kHz |
Counter depth | 32 bit or 2 x 16 bit | 16 Bit |
Max. output current | 24 V / 0.5 A typ. (short-circuit-proof) per channel | - |
K-bus current consumption | typically 50 mA | |
Current consumption power contacts | only load | |
Electrical isolation | 500 V (K-bus / field voltage) | |
Bit width in the process image | 40 I/O: 32 bit data, | 2 x 16 Bit data, |
Configuration | no address setting, configuration via the Bus Coupler or the controller | no address setting, configuration via the control byte and status byte. |
Special features | 2 additional outputs | Set counters |
Weight | app.50 g | |
Dimensions | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Pluggable wiring | for all KSxxxx terminals | |
Permissible ambient temperature at operation | -25 °C ... +60 °C (extended temperature range) | |
Permissible ambient temperature at storage | -40 °C ... +85 °C | |
Permissible relative humidity | 95%, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | any | |
Protection class | IP20 | |
Approvals / markings | CE, UKCA, cULus, EAC, |
Ex markings
Standard | KL1501/KS1501 | KL1512/KS1512 |
---|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc | - |
cFMus | Class I, Division 2, Groups A, B, C, D | - |