Parameters
P-CHAN-00040 | Copy of an axis |
Parameter | clone_of |
Description | For easier configuration an axis could be a clone_of another axis. This means, during initialization of the axis the clone just uses the data of its master as template. The clone just has to specify the differences to its master in the parameter list. |
Data type | UNS16 |
Data range | 0 < clone_of < MAX(UNS16) |
Dimension | - |
Default | - |
Remarks | - |
P-CHAN-00101 | Link to a physical axis |
Parameter | link_to |
Description | The parameter link_to requests a link between the logical axis of the interpolator to the axis of the position controller (drive). If more than one logical axis is tried to link to the same drive, the other axes are waiting till by commanding this link is temporary interupted and released for a new connection. |
Data type | UNS16 |
Data range | 0 < link_to < MAX(UNS16) |
Dimension | - |
Default | - |
Remarks | - |