Register 0…63

Within the response of a Get_Attribute_Single Service to the „Register Data“ Attribute the status of the internal reading and the registers data is returned by the IPxxxx. The meaning of the registers data is described in the IPxxxx manual.

Within the response of a Set_Attribute_Single Service to the „Register Data“ Attribute the status of the internal reading is returned by the coupler.

Get_Attribute Response

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Status (Low Byte)

1

Status (High Byte) : 0 = OK, >0 = Error

2

Register data (Low Byte)

3

Register data (High Byte)

Set_Attribute Request

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Register data (Low Byte)

1

Register data (High Byte)

2

Not used

3

Not used

Set_Attribute Response

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Status (Low Byte)

1

Status (High Byte) : 0 = OK, >0 = Error

Common Services

Service Code

Service Name

Description

14

(0Ehex)

Get_Attribute_Single

Returns the contents of the specified attribute

16

(10hex)

Set_Attribute_Single

Modifies an attribute Value