Channel Status

The Channel Status attribute describes which channel of the Ipxxxx-B520 has encountered a diagnosis event. After reading the diagnosis data, the attribute is cleared until the next diagnosis appears. Reading of the attribut also clears the Diag-Bit within the attribute „IP Status“.

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Terminal Number

1

Status

Error Code

Channel Number

Terminal Number : Number of faulty terminal

Channnel Number : Number of faulty channel of the terminal

Error Code : Terminal specific Error Code

Status : 0 = Error is reseted

1 = Error occured