IP Status
The „IP Status“ attribute shows the actual status of the IPxxxx.
Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|
Byte | FB_Error | res. | res. | res. | Diag | res. | IP_Cfg | IP_Error |
IP_Error : IO Error, internal Data exchange IPxxxx has failed
IP_Cfg : IPxxxx Configuration Error
Diag : Diagnosis of analog Channel, cleared by reading Channel Status Attribute
FB_Error : Fieldbus Error / Idle Mode