Analog Input Channel Object

The Analog Input Channel Class allows the access to the IO-Data and the Register Data of analog channels of the IPxxxx. At Boot Up the IPxxxx determines the number of analog input channels and creates one instance of the object class for each channel.

Class Code: 103 (67hex)

Class Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

1

get

Revision

UINT

Revision of implementation

1

2

get

Max. Instance

UINT

Max. number of instances

 

Instance Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

3

(03hex)

get

Value

INT or based on Attribute 8

Value of analog input

Number of Bytes differs between analog and special signal boxes

4

(04hex)

get

Status

BOOL

Indicates fault or alarm conditions

0 = OK,
1 = alarm or fault

see semantics

7

(07hex)

get

Input Range

USINT

Input Range

100 = Vendor Spec.
101 = Resistor
103 = SSI
104 = Increment
105 = Serial

8

(08hex)

get

Value Data Type

USINT

Datatype of Value

100 = Vendor specific

100

(64hex)

get/set 1)

Register 0

DWORD

Value of Register 0 of the analog input channel

See semantics

:

:

:

:

:

:

106

(6Ahex)

get

Register 6

DWORD

Diagnosis Register

see semantics

:

:

:

:

:

:

163

(A3hex)

get/set 1)

Register 63

DWORD

Value of Register 63 of the analog input channel

see semantics

170

(AAhex)

get

Value Length

USINT

Value length in Bytes

 

1) before writing the registers the write protection of the registers has to be disabled.