Discrete Output Point Object

The IPxxxx provides Discrete Output Point Objects to access the discrete output channels data of the IPxxxx. For each discrete output point exits one instance of the Discrete Output Point Object Class.

For a detailed description of the Discrete Output Point Object see DeviceNet Specification Volume 2.

Class Code: 9 (09hex)

Class Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

1

get

Revision

UINT

Revision of implementation

1

2

get

Max. Instance

UINT

Max. number of instances

 

Instance Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

3

(03hex)

Get/Set

Value

BOOL

Output Point Value

0: OFF
1: ON

4

(04hex)

Get

Status

BOOL

Output Point Status

0: OK
1: failure or alarm, idle mode
data not valid

5

(01hex)

Get

Fault Action

BOOL

Action taken on Outputs value in Recoverable Fault State

see semantics

7

(01hex)

Get

Idle Action

BOOL

Action taken on Outputs value in Recoverable Fault State

see semantics