Discrete Input Point Object

The IPxxxx provides Discrete Input Point Objects to access the discrete input channels data of the IPxxxx. For each discrete input point exits one instance of the Discrete Input Point Object Class.

For a detailed description of the Discrete Input Point Object see DeviceNet Specification Volume 2

Class Code: 8 (08hex)

Class Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

1

Get

Revision

UINT

Revision of implementation

1

2

Get

Max. Instance

UINT

Max. number of instances

 

Instance Attributes

Attribute ID

Access Rule

Name

Data Type

Description

Semantics of Value

3

(03hex)

Get

Value

BOOL

Input Point Value

0: OFF
1: ON

4

(04hex)

Get

Status

BOOL

Input Point Status

0: OK
1: alarm / error, idle mode,
data not valid

Common Services

Service Code

Service Name

Description

14

(0Ehex)

Get_Attribute_Single

Returns the contents of the specified attribute