IP Config Object
The coupler provides the vendor specific object class to access its status, diagnostic and configuration data. Within the IP Config Object the full range of Registers and Status-Information of the IPxxxx and the channels is accessible.
Class Code: 100 (64hex)
Class Attributes
| Attribute ID | Access Rule | Name | Data Type | Description | Semantics of Value | 
|---|---|---|---|---|---|
| 1 | Get | Revision | UINT | Revision of implementation | 1 | 
| 2 | Get | Max. Instance | UINT | Max. number of instances | 1 | 
Instance Attributes
| Attribute ID | Access Rule | Name | Data Type | Description | Semantics of Value | 
|---|---|---|---|---|---|
| 1 | Get/Set | Terminal | USINT | Number of terminal | 0: Coupler >0: Channels | 
| 2 | Get/Set | Table Number | USINT | Number of table | See IPxxxx /Channel Description | 
| 3 | Get/Set | Register Number | USINT | Number of Register | See IPxxxx /Channel Description | 
| 4 | Get/Set | Register Data | DWORD | Register Value | See semantics | 
| 5 | Get | IP-Status | BYTE | Status of the IPxxxx | See semantics | 
| 6 | Get | Channel Status | WORD | Status of the Ipxxxx Channel | See semantics | 
| 10 | Get/Set | IO Error Action | BYTE | Action to be performed if a fieldbus error occurs | see semantics | 
| 15 | Get | Input Size Poll Mode | BYTE | Number of Bytes produced via the Poll mode | 
 | 
| 16 | Get | Input Size Bit Strobe Mode | BYTE | Number of Bytes produced via the Bit Strobe mode | 
 | 
| 17 | Get | Input Size COS / Cyclic Mode | BYTE | Number of Bytes produced via the Change of State / Cyclic mode | 
 | 
| 18 | Get | Output Size Poll / COS/ Cyclic Mode | BYTE | Number of Bytes consumed via the Poll / Change of State /Cyclic mode | 
 | 
| 25 | Get/Set | Bus Off | BYTE | Behavior of IPxxxx-B520 after detection of a Bus-Off event | see semantics |