IP60xx-B520
Input Data (7 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
171 | 0 | State | |||||||
| 1 | Data In 0 | |||||||
| 2 | Data In 1 | |||||||
| 3 | Data In 2 | |||||||
| 4 | Data In 3 | |||||||
| 5 | Data In 4 | |||||||
| 6 | FB_Error | res. | res. | res. | Diag | res. | IP_Cfg | IP_Error |
Output Data (6 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
180 | 0 | Control | |||||||
| 1 | Data Out 0 | |||||||
| 2 | Data Out 1 | |||||||
| 3 | Data Out 2 | |||||||
| 4 | Data Out 3 | |||||||
| 5 | Data Out 4 | |||||||
Mapping IO Assembly Data to DeviceNet Objects
Data Component Name | Class Name | Class Number | Instance | Attribute Name | Attribute Number |
|---|---|---|---|---|---|
Ser. State + Data In n | Analog Input Channel | 103 | 1 | Value | 3 |
Ser. Control + Data Out n | Analog Output | 104 | 1 | Value | 3 |
IP Status n | IP Config Object | 100 | 1 | IP-Status | 5 |