IP1502-B520
Input Data (11 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
172 | 0 | Status Channel 1 | |||||||
| 1 | DataIn[0] / Low Byte, Channel 1 | |||||||
| 2 | DataIn[0] / High Byte, Channel 1 | |||||||
| 3 | DataIn[1] / Low Byte, Channel 1 | |||||||
| 4 | DataIn[1] / High Byte, Channel 1 | |||||||
| 5 | Status Channel 2 | |||||||
| 6 | DataIn[0] / Low Byte, Channel 2 | |||||||
| 7 | DataIn[0] / High Byte, Channel 2 | |||||||
| 8 | DataIn[1] / Low Byte, Channel 2 | |||||||
| 9 | DataIn[1] / High Byte, Channel 2 | |||||||
| 10 | FB_Error | res. | res. | res. | Diag | res. | IP_Cfg | IP_Error |
Output Data (10 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
181 | 0 | Control Channel 1 | |||||||
| 1 | DataOut[0] / Low Byte, Channel 1 | |||||||
| 2 | DataOut [0] / High Byte, Channel 1 | |||||||
| 3 | DataOut [1] / Low Byte, Channel 1 | |||||||
| 4 | DataOut [1] / High Byte, Channel 1 | |||||||
| 5 | Control Channel 2 | |||||||
| 6 | DataOut0] / Low Byte, Channel 2 | |||||||
| 7 | DataOut0] / High Byte, Channel 2 | |||||||
| 8 | DataOut [1] / Low Byte, Channel 2 | |||||||
| 9 | DataOut [1] / High Byte, Channel 2 | |||||||
Mapping IO Assembly Data to DeviceNet Objects
Data Component Name | Class Name | Class Number | Instance | Attribute Name | Attribute Number |
|---|---|---|---|---|---|
State + Data In n | Analog Input Channel | 103 | 1 | Value | 3 |
Control + Data Out n | Analog Output | 104 | 1 | Value | 3 |
IP Status n | IP Config Object | 100 | 1 | IP-Status | 5 |