IP4xxx-B520
Input Data (1 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
151 | 0 | Reserved | Reserved | Reserved | Reserved | Status Analog Output4 | Status Analog Output3 | Status Analog Output2 | Status Analog Output1 |
Output Data (8 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
160 | 0 | Low Byte Analog Output 1 | |||||||
| 1 | High Byte Analog Output 1 | |||||||
| 2 | Low Byte Analog Output 2 | |||||||
| 3 | High Byte Analog Output 2 | |||||||
| 4 | Low Byte Analog Output 3 | |||||||
| 5 | High Byte Analog Output 3 | |||||||
| 6 | Low Byte Analog Output 4 | |||||||
| 7 | High Byte Analog Output 4 | |||||||
Mapping IO Assembly Data to DeviceNet Objects
Data Component Name | Class Name | Class Number | Instance | Attribute Name | Attribute Number |
|---|---|---|---|---|---|
Analog Output n | Analog Output Point | 11 | 1 – 4 | Value | 3 |
Status Analog Output n | Analog Output Point | 11 | 1 – 4 | Status | 4 |