IP23xx-B520
Input Data (2 Bytes)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
63 | 0 | Status Discrete Input4 | Status Discrete Input3 | Status Discrete Input2 | Status Discrete Input1 | Discrete Input4 | Discrete Input3 | Discrete Input2 | Discrete Input1 |
| 1 | Reserved | Reserved | Reserved | Reserved | Status Discrete Output4 | Status Discrete Output3 | Status Discrete Output2 | Status Discrete Output1 |
Output Data (1 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
33 | 0 | Reserved | Reserved | Reserved | Reserved | Discrete Output4 | Discrete Output3 | Discrete Output2 | Discrete Output1 |
Mapping IO Assembly Data to DeviceNet Objects
Data Component Name | Class Name | Class Number | Instance | Attribute Name | Attribute Number |
|---|---|---|---|---|---|
Discrete Input n | Discrete Input Point | 8 | 1 – 4 | Value | 3 |
Status Discrete Input n | Discrete Input Point | 8 | 1 – 4 | Status | 4 |
Discrete Output n | Discrete Output Point | 9 | 1 – 4 | Value | 3 |
Status Discrete Output n | Discrete Output Point | 9 | 1 – 4 | Status | 4 |