IP20xx-B520
Input Data (1 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|---|
44 | 0 | Status Discrete Output8 | Status Discrete Output7 | Status Discrete Output6 | Status Discrete Output5 | Status Discrete Output4 | Status Discrete Output3 | Status Discrete Output2 | Status Discrete Output1 |
Output Data (1 Byte)
IO Assembly Instances
Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|---|
34 | 0 | Discrete Output8 | Discrete Output7 | Discrete Output6 | Discrete Output5 | Discrete Output4 | Discrete Output3 | Discrete Output2 | Discrete Output1 |
Mapping IO Assembly Data to DeviceNet Objects
Data Component Name | Class Name | Class Number | Instance | Attribute Name | Attribute Number |
---|---|---|---|---|---|
Discrete Output n | Discrete Output Point | 9 | 1 – 8 | Value | 3 |
Status Discrete Output n | Discrete Output Point | 9 | 1 – 8 | Status | 4 |