Overview
Documentation is available for the following devices:
Industrial PCs
C7015 | |
---|---|
Ultra-compact Industrial PC in IP65 |
Control Panel
CP29xx | |
---|---|
Multi-touch built-in Control Panel |
CP39xx | |
---|---|
Multi-touch Control Panel |
CP69xx | |
---|---|
Economy built-in Control Panel with DVI/USB Extended interface |
CP79xx | |
---|---|
Economy Control Panel with DVI/USB Extended interface |
CP79xx-14xx | |
---|---|
Stainless steel Control Panel |
Panel PCs
CP37xx-1600 | |
---|---|
Multi-touch Panel PC |
CP32xx-1600 | |
---|---|
Multi-touch Panel PC |
CP22xx | |
---|---|
Multi-touch built-in Panel PC |
CP77xx | |
---|---|
Panel PC |
CP27xx | |
---|---|
CP27xx | Fanless multi-touch built-in Panel PC |