CX25x0-xxxx Modules
Documentations in this section
- CX2500-0020 | Audio Interface
- CX2500-0021 | Audio interface for CX20x3
- CX2500-0030 | Serial Interface RS232
- CX2500-0031 | Serial Interface RS422/RS485
- CX2500-0060 | Gigabit-Ethernet Interface
- CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0
- CX2500-0062 | 2.5 Gbit Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0
- CX2500-0061 | Power over Ethernet module
- CX2500-1061 | Power over Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0
- CX2500-0070 | USB 3.0 Module
- CX2500-x310 | PROFIBUS Fieldbus Module
- CX2500-x510 | CANopen Fieldbus Module
- CX2550_0x79 | USB Extension for CX20xx
- CX2550-0010 | Extension Module with CFast Slot
- CX2550-0020 | Extension Module with 2½-inch Slot for HDD/SSD