Advisories
Our Security Advisories are intended to help our customers protect their Beckhoff Industrial PCs and Embedded PCs against certain effects. The following table provides an overview of the available advisories regarding weak points in security and includes a link to download the document.
These Security Advisories are also provided as an
RSS feed. In addition, Beckhoff publishes these advisories as part of CERT@VDE together with other manufacturers: https://cert.vde.com/de/advisories/vendor/beckhoff/.
If you suspect security weak points in one of our products, please inform us via the procedure described in the Coordinated Disclosure.
Number | Title | Version | Language | Download | External CNA |
|---|---|---|---|---|---|
2025-002 | XSS Vulnerability in TwinCAT 3 HMI Server | 1.0 | EN | ||
2025-001 | Deserialization of untrusted data by TwinCAT 3 Engineering | 1.0 | EN | ||
2024-005 | Local command injection via TwinCAT Package Manager | 1.0 | EN | ||
2024-004 | Local Denial of Service issue in TwinCAT/BSD "MDP" package | 1.0 | EN | ||
2024-003 | Local Denial of Service issue in TwinCAT/BSD package "IPC-Diagnostics" | 1.0 | EN | ||
2024-002 | Improper neutralization of input in TwinCAT/BSD package "IPC-Diagnostics-www" | 1.0 | EN | ||
2024-001 | Local authentication bypass in TwinCAT/BSD package "IPC-Diagnostics" | 1.0 | EN | ||
2023-001 | Open redirect in TwinCAT/BSD package "authelia-bhf" | 1.0 | EN | ||
2022-001 | Null Pointer Dereference vulnerability in products with OPC UA technology | 1.0 | EN | ||
2021-003 | Relative path traversal vulnerability through TwinCAT OPC UA Server | 1.0 | EN | ||
2021-002 | Stack Overflow and XXE vulnerability in various OPC UA products | 1.0 | EN | ||
2021-001 | DoS Vulnerability for TwinCAT OPC UA Server and IPC Diagnostics UA Server | 1.2 | EN | ||
2020-003 | Privilege Escalation through TwinCAT System Tray (TcSysUI.exe) | 1.1 | EN | ||
2020-002 | EtherLeak in TwinCAT RT network driver | 1.1 | EN | ||
2020-01 | BK9000 couplers – Denial of service inhibits function | 1.0 | EN | ||
2019-07 | Denial-of-Service on TwinCAT using Profinet protocol | 1.1 | EN | ||
2019-06 | CE Remote Display behaves incorrectly with wrong credentials | 1.2 | EN |
| |
2019-05 | Remote Code Execution in Remote Desktop Service ("Dejablue") | 1.0 | EN |
| |
2019-04 | ADS Discovery | 1.1 | EN |
| |
2019-03 | Remote Code Execution in Remote Desktop Service | 1.4 | EN |
| |
2019-02 | Microarchitectural Data Sampling (MDS) vulnerabilities | 1.2 | EN |
| |
2019-01 | Spectre-V2 and impact on application performance as well as TwinCAT compatibility | 1.4 | EN |
| |
2018-02 | Updates for OPC-UA components (Several Vulnerabilities) | 1.0 | EN |
| |
2018-01 | TwinCAT 2 and 3.1 Kernel Driver Privilege Escalation | 1.1 | EN |
| |
2017-02 | Add Route using "Encrypted Password" bases on fixed key | 1.3 | EN |
| |
2017-01 | ADS is only designed for use in protected environments | 1.4 | EN |
| |
2015-001 | Potential misuse of IPC Diagnostics version < 1.8 backend | 1.1 | EN |
| |
2014-003 | Recommendation to change default passwords | 1.1 | EN |
| |
2014-002 | ADS communication port allows password bruteforce | 1.1 | EN |
| |
2014-001 | Potential misuse of several administrative services | 1.1 | EN |
|