Type N, R, S, T, U

Values in µV

Type N

 

 

Type R

Type S

Type T

Type U

[°C]

‑270…‑10°C

 

 

‑50…‑10°C

‑50…‑10°C

‑270…‑10°C

‑50…‑10°C

-270

-4,345

 

 

 

 

-6,258

 

-260

-4,336

 

 

 

 

-6,232

 

-250

-4,313

 

 

 

 

-6,180

 

-240

-4,277

 

 

 

 

-6,105

 

-230

-4,226

 

 

 

 

-6,007

 

-220

-4,162

 

 

 

 

-5,888

 

-210

-4,083

 

 

 

 

-5,753

 

-200

-3,990

 

 

 

 

-5,603

 

-190

-3,884

 

 

 

 

-5,439

 

-180

-3,766

 

 

 

 

-5,261

 

-170

-3,634

 

 

 

 

-5,070

 

-160

-3,491

 

 

 

 

-4,865

 

-150

-3,336

 

 

 

 

-4,648

 

-140

-3,171

 

 

 

 

-4,419

 

-130

-2,994

 

 

 

 

-4,177

 

-120

-2,808

 

 

 

 

-3,923

 

-110

-2,612

 

 

 

 

-3,657

 

-100

-2,407

 

 

 

 

-3,379

 

-90

-2,193

 

 

 

 

-3,089

 

-80

-1,972

 

 

 

 

-2,788

 

-70

-1,744

 

 

 

 

-2,476

 

-60

-1,509

 

 

 

 

-2,153

 

-50

-1,269

 

 

-226

-236

-1,819

-1,850

-40

-1,023

 

 

-188

-194

-1,475

-1,500

-30

-772

 

 

-145

-150

-1,121

-1,140

-20

-518

 

 

-100

-103

-757

-770

-10

-260

 

 

-51

-53

-383

-390

Continuation type N, P, PtPd, R, S, T, U

Values in µV

Type N

Type P

Type PtPd

Type R

Type S

Type T

Type U

[°C]

0…490°C

0…490°C

0…490°C

0…490°C

0…490°C

0…400°C

0…490°C

0

0

0

0

0

0

0

0

10

261

302

53

54

55

391

400

20

525

610

108

111

113

790

800

30

793

925

163

171

173

1,196

1,210

40

1,065

1,247

219

232

235

1,612

1,630

50

1,340

1,575

275

296

299

2,036

2,050

60

1,619

1,908

333

363

365

2,468

2,480

70

1,902

2,248

391

431

433

2,909

2,910

80

2,189

2,593

450

501

502

3,358

3,350

90

2,480

2,944

509

573

573

3,814

3,800

100

2,774

3,300

569

647

646

4,279

4,250

110

3,072

3,661

630

723

720

4,750

4,710

120

3,374

4,028

691

800

795

5,228

5,180

130

3,680

4,399

753

879

872

5,714

5,650

140

3,989

4,774

816

959

950

6,206

6,130

150

4,302

5,154

879

1,041

1,029

6,704

6,620

160

4,618

5,538

944

1,124

1,110

7,209

7,120

170

4,937

5,926

1,009

1,208

1,191

7,720

7,630

180

5,259

6,319

1,074

1,294

1,273

8,237

8,150

190

5,585

6,715

1,141

1,381

1,357

8,759

8,670

200

5,913

7,115

1,208

1,469

1,441

9,288

9,200

210

6,245

7,518

1,276

1,558

1,526

9,822

9,740

220

6,579

7,924

1,345

1,648

1,612

10,362

10,290

230

6,916

8,334

1,415

1,739

1,698

10,907

10,850

240

7,255

8,747

1,486

1,831

1,786

11,458

11,410

250

7,597

9,163

1,558

1,923

1,874

12,013

11,980

260

7,941

9,581

1,631

2,017

1,962

12,574

12,550

270

8,288

10,003

1,705

2,112

2,052

13,139

13,130

280

8,637

10,427

1,780

2,207

2,141

13,709

13,710

290

8,988

10,853

1,856

2,304

2,232

14,283

14,300

300

9,341

11,281

1,933

2,401

2,323

14,862

14,900

310

9,696

11,712

2,012

2,498

2,415

15,445

15,500

320

10,054

12,145

2,092

2,597

2,507

16,032

16,100

330

10,413

12,580

2,173

2,696

2,599

16,624

16,700

340

10,774

13,016

2,256

2,796

2,692

17,219

17,310

350

11,136

13,454

2,340

2,896

2,786

17,819

17,920

360

11,501

13,894

2,425

2,997

2,880

18,422

18,530

370

11,867

14,335

2,512

3,099

2,974

19,030

19,140

380

12,234

14,778

2,600

3,201

3,069

19,641

19,760

390

12,603

15,222

2,690

3,304

3,164

20,255

20,380

400

12,974

15,667

2,781

3,408

3,259

20,872

21,000

410

13,346

16,113

2,874

3,512

3,355

 

21,620

420

13,719

16,560

2,969

3,616

3,451

 

22,250

430

14,094

17,008

3,065

3,721

3,548

 

22,880

440

14,469

17,456

3,163

3,827

3,645

 

23,510

450

14,846

17,905

3,263

3,933

3,742

 

24,150

460

15,225

18,355

3,364

4,040

3,840

 

24,790

470

15,604

18,806

3,467

4,147

3,938

 

25,440

480

15,984

19,256

3,572

4,255

4,036

 

26,090

490

16,366

19,707

3,679

4,363

4,134

 

26,750

Continuation type N, P, PtPd, R, S, U

Values in µV

Type N

Type P

Type PtPd

Type R

Type S

 

Type U

[°C]

500…990°C

500…990°C

500…990°C

500…990°C

500…990°C

 

500…600°C

500

16,748

20,158

3,787

4,471

4,233

 

27,410

510

17,131

20,610

3,897

4,580

4,332

 

28,080

520

17,515

21,061

4,009

4,690

4,432

 

28,750

530

17,900

21,512

4,123

4,800

4,532

 

29,430

540

18,286

21,963

4,239

4,910

4,632

 

30,110

550

18,672

22,414

4,357

5,021

4,732

 

30,800

560

19,059

22,865

4,477

5,133

4,833

 

31,490

570

19,447

23,315

4,598

5,245

4,934

 

32,190

580

19,835

23,765

4,722

5,357

5,035

 

32,890

590

20,224

24,214

4,847

5,470

5,137

 

33,600

600

20,613

24,663

4,974

5,583

5,239

 

34,310

610

21,003

25,111

5,103

5,697

5,341

 

 

620

21,393

25,558

5,234

5,812

5,443

 

 

630

21,784

26,005

5,367

5,926

5,546

 

 

640

22,175

26,450

5,502

6,041

5,649

 

 

650

22,566

26,895

5,639

6,157

5,753

 

 

660

22,958

27,338

5,778

6,273

5,857

 

 

670

23,350

27,781

5,919

6,390

5,961

 

 

680

23,742

28,222

6,061

6,507

6,065

 

 

690

24,134

28,662

6,206

6,625

6,170

 

 

700

24,527

29,101

6,352

6,743

6,275

 

 

710

24,919

29,538

6,500

6,861

6,381

 

 

720

25,312

29,974

6,650

6,980

6,486

 

 

730

25,705

30,408

6,802

7,100

6,593

 

 

740

26,098

30,841

6,956

7,220

6,699

 

 

750

26,491

31,272

7,111

7,340

6,806

 

 

760

26,883

31,702

7,269

7,461

6,913

 

 

770

27,276

32,130

7,428

7,583

7,020

 

 

780

27,669

32,557

7,589

7,705

7,128

 

 

790

28,062

32,982

7,752

7,827

7,236

 

 

800

28,455

33,406

7,917

7,950

7,345

 

 

810

28,847

33,828

8,083

8,073

7,454

 

 

820

29,239

34,249

8,251

8,197

7,563

 

 

830

29,632

34,668

8,421

8,321

7,673

 

 

840

30,024

35,086

8,593

8,446

7,783

 

 

850

30,416

35,502

8,766

8,571

7,893

 

 

860

30,807

35,916

8,941

8,697

8,003

 

 

870

31,199

36,328

9,117

8,823

8,114

 

 

880

31,590

36,739

9,296

8,950

8,226

 

 

890

31,981

37,148

9,475

9,077

8,337

 

 

900

32,371

37,556

9,657

9,205

8,449

 

 

910

32,761

37,961

9,840

9,333

8,562

 

 

920

33,151

38,365

10,025

9,461

8,674

 

 

930

33,541

38,767

10,211

9,590

8,787

 

 

940

33,930

39,167

10,399

9,720

8,900

 

 

950

34,319

39,565

10,588

9,850

9,014

 

 

960

34,707

39,962

10,779

9,980

9,128

 

 

970

35,095

40,356

10,971

10,111

9,242

 

 

980

35,482

40,749

11,165

10,242

9,357

 

 

990

35,869

41,140

11,360

10,374

9,472

 

 

Continuation type N, P, PtPd, R, S

Values in µV

Type N

Type P

Type PtPd

Type R

Type S

 

 

[°C]

1,000…1,300°C

1,000…1,390°C

1,000…1,490°C

1,000…1,490°C

1,000…1,490°C

 

 

1,000

36,256

41,529

11,557

10,506

9,587

 

 

1,010

36,641

41,915

11,755

10,638

9,703

 

 

1,020

37,027

42,300

11,955

10,771

9,819

 

 

1,030

37,411

42,683

12,156

10,905

9,935

 

 

1,040

37,795

43,064

12,358

11,039

10,051

 

 

1,050

38,179

43,443

12,562

11,173

10,168

 

 

1,060

38,562

43,820

12,767

11,307

10,285

 

 

1,070

38,944

44,195

12,974

11,442

10,403

 

 

1,080

39,326

44,568

13,181

11,578

10,520

 

 

1,090

39,706

44,939

13,390

11,714

10,638

 

 

1,100

40,087

45,308

13,601

11,850

10,757

 

 

1,110

40,466

45,675

13,812

11,986

10,875

 

 

1,120

40,845

46,040

14,025

12,123

10,994

 

 

1,130

41,223

46,403

14,239

12,260

11,113

 

 

1,140

41,600

46,764

14,455

12,397

11,232

 

 

1,150

41,976

47,123

14,671

12,535

11,351

 

 

1,160

42,352

47,480

14,889

12,673

11,471

 

 

1,170

42,727

47,835

15,108

12,812

11,590

 

 

1,180

43,101

48,187

15,328

12,950

11,710

 

 

1,190

43,474

48,538

15,549

13,089

11,830

 

 

1,200

43,846

48,887

15,772

13,228

11,951

 

 

1,210

44,218

49,233

15,995

13,367

12,071

 

 

1,220

44,588

49,578

16,220

13,507

12,191

 

 

1,230

44,958

49,920

16,446

13,646

12,312

 

 

1,240

45,326

50,261

16,673

13,786

12,433

 

 

1,250

45,694

50,599

16,901

13,926

12,554

 

 

1,260

46,060

50,935

17,130

14,066

12,675

 

 

1,270

46,425

51,269

17,360

14,207

12,796

 

 

1,280

46,789

51,601

17,592

14,347

12,917

 

 

1,290

47,152

51,931

17,824

14,488

13,038

 

 

1,300

47,513

52,258

18,057

14,629

13,159

 

 

1,310

 

52,584

18,292

14,770

13,280

 

 

1,320

 

52,907

18,527

14,911

13,402

 

 

1,330

 

53,228

18,764

15,052

13,523

 

 

1,340

 

53,546

19,001

15,193

13,644

 

 

1,350

 

53,863

19,240

15,334

13,766

 

 

1,360

 

54,177

19,479

15,475

13,887

 

 

1,370

 

54,488

19,720

15,616

14,009

 

 

1,380

 

54,798

19,961

15,758

14,130

 

 

1,390

 

55,104

20,203

15,899

14,251

 

 

1,400

 

 

20,447

16,040

14,373

 

 

1,410

 

 

20,691

16,181

14,494

 

 

1,420

 

 

20,936

16,323

14,615

 

 

1,430

 

 

21,183

16,464

14,736

 

 

1,440

 

 

21,430

16,605

14,857

 

 

1,450

 

 

21,678

16,746

14,978

 

 

1,460

 

 

21,927

16,887

15,099

 

 

1,470

 

 

22,177

17,028

15,220

 

 

1,480

 

 

22,427

17,169

15,341

 

 

1,490

 

 

22,679

17,310

15,461

 

 

Continuation type PtPd, R, S

Values in µV

 

 

Type PtPd

Type R

Type S

 

 

[°C]

 

 

1,500°C

1,500…1,760°C

1,500…1,760°C

 

 

1,500

 

 

22,932

17,451

15,582

 

 

1,510

 

 

 

17,591

15,702

 

 

1,520

 

 

 

17,732

15,822

 

 

1,530

 

 

 

17,872

15,942

 

 

1,540

 

 

 

18,012

16,062

 

 

1,550

 

 

 

18,152

16,182

 

 

1,560

 

 

 

18,292

16,301

 

 

1,570

 

 

 

18,431

16,420

 

 

1,580

 

 

 

18,571

16,539

 

 

1,590

 

 

 

18,710

16,658

 

 

1,600

 

 

 

18,849

16,777

 

 

1,610

 

 

 

18,988

16,895

 

 

1,620

 

 

 

19,126

17,013

 

 

1,630

 

 

 

19,264

17,131

 

 

1,640

 

 

 

19,402

17,249

 

 

1,650

 

 

 

19,540

17,366

 

 

1,660

 

 

 

19,677

17,483

 

 

1,670

 

 

 

19,814

17,600

 

 

1,680

 

 

 

19,951

17,717

 

 

1,690

 

 

 

20,087

17,832

 

 

1,700

 

 

 

20,222

17,947

 

 

1,710

 

 

 

20,356

18,061

 

 

1,720

 

 

 

20,488

18,174

 

 

1,730

 

 

 

20,620

18,285

 

 

1,740

 

 

 

20,749

18,395

 

 

1,750

 

 

 

20,877

18,503

 

 

1,760

 

 

 

21,003

18,609