Shunt measurement
Comparative overview of Beckhoff measuring devices (terminals, boxes, modules) for shunt measurement
The following table is intended to provide a quick overview of the available Beckhoff I/O devices for the direct connection of shunts for current measurement.
The instructions in the chapter Shunt measurement must be observed. For this reason, devices with galvanically isolated channels or 1-channel devices are preferably listed here.
Notice | |
Device documentation is solely authoritative The values may be shortened extracts from the respective documentation, which is decisive and recommended for detailed analysis. |
For a possibly more up-to-date overview, please consult www.beckhoff.com.
Product | Suitable for low-side measurement | Suitable for high-side measurement | Up to approx. voltage range | Note |
|---|---|---|---|---|
ELM3002-0305 | x | x | 1000 V |
|
ELM3002-0405 | x | x | 1000 V |
|
ELM3702-0101 | x | x | 50 V |
|
ELM3102-0100 | x | x | 50 V |
|
EL3311 | x | x | 30 V | In mV mode |
EL3312 | x | - | 30 V | In mV mode |
EL3174‑0032 | x | x | 300 V |
|