Overview of common resistance sensors
The following overview shows some common resistance sensors which are suitable for temperature measurement. See also the following chapter.
Type | Temperature measuring range | Resistance range [Ω], approx. | Temperature coefficient | Material / | Nominal resistance
|
|---|---|---|---|---|---|
Pt100 | -200 … 850 °C | ~18 Ω … ~390 Ω | 0.38 Ω/K | Platinum | 100 Ω (T = 0 °C) |
Pt200 | ~30 Ω … . ~750 Ω | 0.76 Ω/K | 200 Ω (T = 0 °C) | ||
Pt500 | ~90 Ω … . ~1850 Ω | 1.9 Ω/K | 500 Ω (T = 0 °C) | ||
Pt1000 | ~185 Ω … . ~3800 Ω | 3.8 Ω/K | 1000 Ω (T = 0 °C) | ||
Ni100 | -60 … 250 °C | ~70 Ω … ~230 Ω | 0.7 Ω/K | Nickel | 100 Ω (T = 0 °C) |
Ni120 | ~65 Ω … ~380 Ω | 0.9 Ω/K | 120 Ω (T = 0 °C) | ||
Ni1000 | ~700 Ω … ~2000 Ω | 7 Ω/K | 1000 Ω (T = 0 °C) | ||
Ni1000TK5000 | ~700 Ω … ~2000 Ω | 5.6 Ω/K | 1000 Ω (T = 0 °C) 1500 Ω (T = 100 °C) | ||
KT100/110/130/210/230 KTY10/11/13/16/19 KTY81/82-110,120,150 KTY81-121 KTY81-122 KTY81-151 KTY81-151 KTY81/82-210,220,250 KTY81-221 KTY81-222 KTY81-251 KTY81-252 | -55 … 150 °C | ~500 … ~2200 Ω | Temperature-dependent and to be obtained from the sensor | Silicon | ~2000 Ω (T = 25 °C) |
~1000 Ω (T = 25 °C) | |||||
KTY83-110,120,150 KTY83-121 KTY83-122 KTY83-151 KTY83-152 | -55 … 175 °C | ~500 … ~2500 Ω | Silicon | ~1000 Ω (T = 25 °C) | |
KTY84-130,150 KTY84-151 | -40 … 300 °C | ~350 … ~2500 Ω | Silicon | ~1000 Ω (T = 100 °C) | |
KTY21/23-6 KTY1x-5 KTY1x-7 KTY21/23-5 KTY21/23-7 | -55 … 150 °C | ~500 … ~4000 Ω | Silicon | ~1000 Ω (T = 25 °C) |
Type | Temperature measuring range | Resistance range [Ω], approx. | Temperature coefficient | Material / | Nominal resistance |
|---|---|---|---|---|---|
NTC2K2 2) | -55 … 150 °C 1) | ~75 Ω … 150 kΩ | @-40 … +10 °C: 1200 Ω/K @+10 … +30 °C: 110 Ω/K @+30 … 130 °C: 16 Ω/K | Different Semiconductors | 2200 Ω (T = 25 °C) |
NTC3K 2) | ~100 Ω … 205 kΩ | @-40 … +10 °C: 1600 Ω/K @+10 … +30 °C: 140 Ω/K @+30 … 130 °C: 41 Ω/K | 3000 Ω (T = 25 °C) | ||
NTC5K 2) | ~150 Ω … 330 kΩ | @-40 … +10 °C: 2600 Ω/K @+10 … +30 °C: 240 Ω/K @+30 … 130 °C: 68 Ω/K | 5000 Ω (T = 25 °C) | ||
NTC10K 2) 3) | ~300 Ω … 690 kΩ | @-40 … +10 °C: 5500 Ω/K @+10 … +30 °C: 470 Ω/K @+30 … 130 °C: 71 Ω/K | 10000 Ω (T = 25 °C) | ||
NTC20K 2) 3) | ~500 Ω … 1.2 MΩ | @-40 … +10 °C: 10 kΩ/K @+10 … +30 °C: 930 Ω/K @+30 … 130 °C: 140 Ω/K | 20000 Ω (T = 25 °C) | ||
NTC100K 2) | ~3 kΩ … 3.3 MΩ | @-40 … +10 °C: 32 kΩ/K @+10 … +30 °C: 4.7 kΩ/K @+30 … 130 °C: 700 Ω/K |
|
1) The values may vary depending on the sensor manufacturer and the intended application.
2) The temperature coefficient of the NTC is extremely temperature-dependent, the values given are only orientation values!
3) Other variants of this type also exist, which differ in the characteristic values!
This informative diagram shows that an extremely wide resistance range is covered, especially with NTC sensors:
Fig.10: Operating ranges of some NTC resistors