Semantics

Register 0 … 63

Within the response of a Get_Attribute_Single Service to the „Register Data“ Attribute the status of the internal reading and the registers data is returned by the ILxxxx-B520. The meaning of the registers data is described in the ILxxxx-B520 manual.

Within the response of a Set_Attribute_Single Service to the „Register Data“ Attribute the status of the internal reading is returned by the ILxxxx-B520.

Get_Attribute Response

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Status (Low Byte)

1

Status (High Byte) : 0 = OK, >0 = Error

2

Register data (Low Byte)

3

Register data (High Byte)

Set_Attribute Request

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Register data (Low Byte)

1

Register data (High Byte)

2

Not used

3

Not used

Set_Attribute Response

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

0

Status (Low Byte)

1

Status (High Byte) : 0 = OK, >0 = Error

Common Services

Service Code

Service Name

Description

14

(0Ehex)

Get_Attribute_Single

Returns the contents of the specified attribute

16

(10hex)

Set_Attribute_Single

Modifies an attribute Value