IL Config Object

The ILxxxx-B520 provides the vendor specific object class to access its status, diagnostic and configuration data. Within the IL Config Object the full range of Registers and Status-Information of the ILxxxx-B520 and the connected extension boxes is available.

The IL Config Object Class is Vendor specific and within in the Range of the Vendor specific Class Codes.

Class Code: 100 (64hex)

Class Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

1

Get

Revision

UINT

Revision of implementation

1

2

Get

Max. Instance

UINT

Max. number of instances

1

Instance Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

1

Get/Set

Terminal
Number

USINT

Number of terminal

0: Coupler

>0: Channels

2

Get/Set

Table Number

USINT

Number of table

See ILxxxx-B520 /Channel Description

3

Get/Set

Register Number

USINT

Number of Register

See ILxxxx-B520 /Channel Description

4

Get/Set

Register Data

DWORD

Register Value

see semantics

5

Get

IL-Status

BYTE

Status of the ILxxxx-B520

see semantics

6

Get

Extension Box-Diagnosis

WORD

Diagnosis of the extension boxes

see semantics

10

Get/Set

IO Error Action

BYTE

Action to be performed if a fieldbus error occurs

see semantics

11

Get/Set

Poll produced data type

BYTE

Type of IO data produced via the Poll mode

see semantics

12

Get/Set

COS/ Cyclic produced data type

BYTE

Type of IO data produced via the Change of State / Cyclic mode

see semantics

13

Get/Set

Bit Strobe produced data type

BYTE

Type of IO data produced via the Bit Strobe / Cyclic mode

see semantics

14

Get/Set

Poll / COS/ Cyclic consumed data type

BYTE

Type of IO data consumed via the Poll / Change of State / Cyclic mode

see semantics

Instance Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

15

Get

Input Size Poll Mode

BYTE

Number of Bytes produced via the Poll mode

 

16

Get

Input Size Bit Strobe Mode

BYTE

Number of Bytes produced via the Bit Strobe mode

 

17

Get

Input Size COS / Cyclic Mode

BYTE

Number of Bytes produced via the Change of State / Cyclic mode

 

18

Get

Output Size Poll / COS/ Cyclic Mode

BYTE

Number of Bytes consumed via the Poll / Change of State /Cyclic mode

 

19

Get/Set

Device Diagnostics

BYTE

Enables Diagnosis of complex (analog/special-function) extension boxes

see semantics

20

Get

Analog Out Length

BYTE

Size of analog output data in bits

 

21

Get

Analog In Length

BYTE

Size of analog input data in bits

 

22

Get

Digital In Length

BYTE

Size of digital output data in bits

 

23

Get

Digital Out Length

BYTE

Size of digital input data in Bits

 

25

Get/Set

Bus Off
Behavior

BYTE

Behavior of ILxxxx-B520 after detection of a Bus-Off event

see semantics