IO Mapping Example
The example below shows the IO-Data mapping with default IO-Assignment:
Configuration
- IL2301 +
- IE1001 +
- IE2001 +
- IE2401 +
- IE3102 +
- IE4112
Input Data
12 Byte
- Byte 0: IE3102, Low Byte Channel 1
- Byte 1: IE3102, High Byte Channel 1
- Byte 2: IE3102, Low Byte Channel 2
- Byte 3: IE3102, High Byte Channel 2
- Byte 4: IE3102, Low Byte Channel 3
- Byte 5: IE3102, High Byte Channel 3
- Byte 6: IE3102, Low Byte Channel 4
- Byte 7: IE3102, High Byte Channel 4
- Byte 8:
- Bit 0: IL2301, Bit0
- Bit 1: IL2301, Bit1
- Bit 2: IL2301, Bit2
- Bit 3: IL2301, Bit3
- Bit 4: IE1001, Bit0
- Bit 5: IE1001, Bit1
- Bit 6: IE1001, Bit2
- Bit 7: IE1001, Bit3
- Byte 9:
- Bit 0: IE1001, Bit0
- Bit 1: IE1001, Bit1
- Bit 2: IE1001, Bit2
- Bit 3: IE1001, Bit3
- Bit 4: IE2401, Bit0
- Bit 5: IE2401, Bit1
- Bit 6: IE2401, Bit2
- Bit 7: IE2401, Bit3
- Byte 10:
- Bit 0: IE2401, Bit4
- Bit 1: IE2401, Bit5
- Bit 2: IE2401, Bit6
- Bit 3: IE2401, Bit7
- Bit 4: not used
- Bit 5: not used
- Bit 6: not used
- Bit 7: not used
- Byte 11: IL-Status Byte
- Bit0: IL_Error
- Bit1: IL-Cfg
- Bit2: reserved
- Bit3: Diag
- Bit4: reserved
- Bit5: reserved
- Bit6: reserved
- Bit7: FB_Error
Output Data
11 Byte
- Byte 0: IE4112, Low Byte Channel 1
- Byte 1: IE4112, High Byte Channel 1
- Byte 2: IE4112, Low Byte Channel 2
- Byte 3: IE4112, High Byte Channel 2
- Byte 4: IE4112, Low Byte Channel 3
- Byte 5: IE4112, High Byte Channel 3
- Byte 6: IE4112, Low Byte Channel 4
- Byte 7: IE4112, High Byte Channel 4
- Byte 8:
- Bit 0: IL2301, Bit0
- Bit 1: IL2301, Bit1
- Bit 2: IL2301, Bit2
- Bit 3: IL2301, Bit3
- Bit 4: IE2001, Bit0
- Bit 5: IE2001, Bit1
- Bit 6: IE2001, Bit2
- Bit 7: IE2001, Bit3
- Byte 9:
- Bit 0: IE2001, Bit4
- Bit 1: IE2001, Bit5
- Bit 2: IE2001, Bit6
- Bit 3: IE2001, Bit7
- Bit 4: IE2401, Bit0
- Bit 5: IE2401, Bit1
- Bit 6: IE2401, Bit2
- Bit 7: IE2401, Bit3
- Byte 10:
- Bit 0: IE2401, Bit4
- Bit 1: IE2401, Bit5
- Bit 2: IE2401, Bit6
- Bit 3: IE2401, Bit7
- Bit 4: not used
- Bit 5: not used
- Bit 6: not used
- Bit 7: not used