Introduction
The purpose of this document is to provide DeviceNet Specific Information needed to run Beckhoff ILxxxx-B520 fieldbus coupler boxes in a DeviceNet Network.
DeviceNet Characteristics
Characteristic | Description |
---|---|
DeviceNet Functionality | Group Two Only Slave for DeviceNet Master / Scanner |
DeviceType | Communications Adapter |
IO – Modes | Polling, Bit Strobe, Change of State / Cyclic |
IO – Data Length | The IO Data length for the IO-Modes Polling and COS/Cyclic is limited to 512 Bytes in each direction |
Configuration | Switches (node address) , Configuration Objects, Electronic Data Sheet (EDS) |
LEDs | Module / Network Status LED, Vendor Specific IO LEDs |
Electronic Data Sheet | Electronic Data Sheet for each type of ILxxxx-B520 (www.beckhoff.com) |
Connector | Sealed Micro Style Connector |
Baud Rates | 125 Kbaud, 250 Kbaud, 500 Kbaud, Auto Baud Detection |