Channel parameters
P-CHAN-00104  | Restore coupling after reset  | 
Parameter  | restore_coupling_after_reset  | 
Description  | With this parameter, you can set whether an active axis coupling (synchronous operation) is to be automatically active again in the next NC program after an NC reset.  | 
Data type  | BOOLEAN  | 
Data range  | 0: couplings cancelled by NC reset also remain deactivated in the next NC program. 1: couplings cancelled by NC reset are automatically reactivated in the next NC program.  | 
Dimension  | -  | 
Default  | 0  | 
Remarks  | This parameter may only be used if all axes participating in coupling exist in the basic configuration of the NC channel.  | 
P-CHAN-00105  | Restore coupling after program end  | 
Parameter  | preserve_coupling_after_prog_end  | 
Description  | Axis coupling (synchronous operation) still active at the end of the NC program is implicitly cancelled if it has not been explicitly ended in the NC program (#DISABLE AXLINK). By setting this parameter, you make sure that the axis coupling concerned will be automatically reactivated in the next NC program.  | 
Data type  | BOOLEAN  | 
Data range  | 0: axis couplings still active at the NC program end are implicitly cancelled. 1: couplings cancelled at the end of the NC program are automatically reactivated in the next NC program.  | 
Dimension  | -  | 
Default  | 0  | 
Remarks  | This parameter may only be used if all axes participating in coupling exist in the basic configuration of the NC channel.  |