Hard gantry
Static/dynamic gantry operation
Additional monitoring mechanisms regarding the deviation of the axis positions and special strategies for compensating for these deviations apply to gantry axes. Static (also mechanical) gantry operation is defined by configuration because the axis is firmly coupled to one another due to the machine structure. Dynamic (also programmable) gantry operation can be defined in the NC program. The axis parameters listed in the following table must be assigned depending on the type of gantry operation:
Parameter | Required for | Required for | |
---|---|---|---|
P-AXIS-00070 | gantry_ax_nr | X |
|
P-AXIS-00072 | gantry_max_diff_resetable | X | X |
P-AXIS-00071 | gantry_max_diff_reset_locked | X | X |
P-AXIS-00073 | gantry_offset | X |
|
P-AXIS-00074 | gantry_slave_no_homing | X |
|
P-AXIS-00075 | gantry_vb_korr | X | X |
P-AXIS-00249 | gantry_diff_check_without_homing | X |
|
P-AXIS-00253 | gantry_synchronous_slave_homing ** | X |
|
P-AXIS-00254 | cnc_controlled_stop_after_error ** | X |
|
*In the case of static gantry operation, for the master and slave axis the corresponding axis mode bit must also be set (see description of P-AXIS-00015 [AXIS]).
**SERCOS drives only