Fieldbus Components

Fieldbus Box, IO-Link box, Fieldbus Modules

 

Fieldbus Box: Fieldbus Specific Documentation

FBB-x110 - Fieldbus Box for EtherCAT

FBB-x310 - Fieldbus Box for PROFIBUS

FBB-x510 - Fieldbus Box for CANopen

ILxxxx-B520 - Fieldbus Box for DeviceNET
IPxxxx-B520 - Fieldbus Box for DeviceNET

FBB-x730 - Fieldbus Box for Modbus

FBB-x900 - Fieldbus Box for Ethernet

FBB-x903 - Fieldbus Box for PROFINET

FBB-x905 - Fieldbus Box for EtherNet/IP

 
 

Fieldbus Box: General Documentation

FBB-IO-Mod - Fieldbus Box: Signal Types, Installation, Configuration

 
 

IO-Link Box

EPI1008-000x - IO-Link Box with 8 digital inputs
ERI1008-000x - IO-Link Box with 8 digital inputs, zinc die-cast housing
EPI1809-002x - IO-Link Box with 16 digital inputs
ERI1809-002x - IO-Link Box with 16 digital inputs, zinc die-cast housing

EPI2008-000x - IO-Link Box with 8 digital outputs
ERI2008-000x - IO-Link Box with 8 digital outputs, zinc die-cast housing
EPI2809-002x - IO-Link Box with 16 digital outputs
ERI2809-002x - IO-Link Box with 16 digital outputs, zinc die-cast housing
EPI2338-000x - IO-Link Box with 8 digital outputs or inputs
ERI2338-000x - IO-Link Box with 8 digital outputs out inputs, zinc die-cast housing
EPI2339-002x - IO-Link Box with 16 digital outputs or inputs
ERI2339-002x - IO-Link Box with 16 digital outputs or inputs, zinc die-cast housing

EPI3174 - IO-Link Box with analog inputs
ERI3174 - IO-Link Box with analog inputs, zinc die-cast housing

EPI4374-0002 - IO-Link Box with analog inputs and outputs
ERI4374-0002 - IO-Link Box with analog inputs and outputs, zinc die-cast housing

 
 

Fieldbus Modules

FM33xx-B110 - Thermocouple Fieldbus Modules with EtherCAT interface

FM33xx-B310 - Thermocouple Fieldbus Modules with PROFIBUS interface

 
Additional information
EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs
EPI2xxx, ERI2xxx | IO-Link Box modules with digital outputs
EPI3xxx, ERI3xxx | IO-Link Box modules with analog inputs
EPI4xxx, ERI4xxx | IO-Link Box with 2 analog inputs + 2 analog outputs
Fieldbus Box I/O-Modules | Signal Types, Installation and Configuration
Fieldbus Box modules -B110 | EtherCAT
Fieldbus Box modules -x310 | PROFIBUS
Fieldbus Box modules -x510 | CANopen
Fieldbus Box modules -x730 | Modbus
Merge-Project:Fbb-x8x0.chm::\Fbb-x8x0.hhc
Fieldbus Box modules -x900 | Ethernet
Fieldbus Box modules -B903 | PROFINET
Fieldbus Box modules -B905 | EtherNet/IP
FM33xx-B110 - 12 and 32 channel analog thermocouple input plug (TC-Plug)
ILxxxx-B520 | Fieldbus Box modules for DeviceNet
IPxxxx-B520 | Fieldbus Box modules for DeviceNet
Also see about this
Merge-Project:Fbb-x8x0.chm::\Fbb-x8x0.hhc