Technical Data
FC7501 | FC7502 | |
|---|---|---|
Fieldbus | SERCOS interface | |
Number of fieldbus channels | 1 | 2 |
Data transfer rate | 2, 4, 8 or 16 Mbit/s | |
Synchronization | Synchronization of several cards via ribbon cable | |
Bus devices | 254 max. per channel | |
Cycle time | all supported by SERCOS interface (from 62.5 µs) | |
Hardware diagnosis | 1 LED per channel | |
Interface to the PC | Plug and Play PCI Interface 32 bit, direct access to DPRAM and SERCON816 register | |
Current consumption from the PCI bus | typically 180 mA | typically 285 mA |
Dimensions | approx. 95 mm x 120 mm | |
Permissible ambient temperature during operation | 0° to 55 °C | |
Ordering information
Order identifier | Product |
|---|---|
FC7501 | SERCOS interface PCI card, single-channel |
FC7502 | SERCOS interface PCI card, double-channel |
Z1003 | FSMA plug with knurled nut for 1000 µm plastic fiber |
Z1100 | Plastic optical fiber, single core, 1000 µm |
Z1101 | Plastic optical fiber, single core, 1000 µm with protective PU cladding and Kevlar strain relief |
ZB7501 | SERCOS master sync cable, for connecting SERCOS interface PCI cards of a PC |