Technical data
FC510x
The FC510x is a CANopen master card with the following features:
- ▪
- One (FC5101) or two (FC5102) CAN channels, each with its own processor, memory, etc.
- ▪
- Optionally CANopen master or slave.
- ▪
- All PDO communication types are supported.
- ▪
- Process image: max. 3 kbytes input and output data in total.
- ▪
- Each PDO can be individually monitored.
- ▪
- Host communication may be free running, synchronized or equidistant.
- ▪
- Equidistant mode for drive control over the bus: SYNC objects are transmitted with a mean timing having the accuracy of the quartz oscillator, while process data exchange with the application is synchronized throughout (only with TwinCAT).
- ▪
- Emergency messages are stored by the card.
- ▪
- Error handling can be set individually for each bus node.
- ▪
- General CAN messages (CAN layer 2) can be sent and received.
- ▪
- Powerful parameter and diagnostics interface.
- ▪
- Integrated bus loading display.
- ▪
- CAN interfaces are electrically isolated.
- ▪
- Meets CANopen specification DS301 V4.01.
- ▪
- Boot-up according to DS302.
- ▪
- Drivers: TwinCAT I/O for WinNT, Win2k, WinXP;
- ▪
- Driver Construction Kit for other operating systems by request.
See the appropriate separate documentation for details of slave functionality.
