MC tab
Task-Access-Time (Shift-Time): This time must be greater than the maximum TwinCAT jitter plus the maximum mapping time (see chapter PROFIBUS MC)
Task access time/task cycle time: This ratio makes sense if you want to avoid manually adjusting the task access time when using the Calculate MC-Times button.
PLL-Sync-Time: Only relevant for Sync-Mode Disabled, sets the PLL window on the FC310x
Task Cycle Time: Displays the cycle time of the corresponding highest priority task
Estimated DP-Cycle Time: Displays the expected PROFIBUS cycle time.
Estimated Mapping Time: Indicates the expected mapping time.
Set To on Box: The To-time can be set individually for each slave on the Prm data (text) tab of the box
Set Ti on Box: The Ti-time can be set individually for each slave on the Prm data (text) tab of the box
To-Time: If the checkbox Set To on Box is not ticked, the To-time can be set to the same value for all slaves.
Ti-Time: If the checkbox Set Ti on Box is not ticked, the Ti-time can be set to the same value for all slaves
Estimated Equi-Cycle Time: Shows the DPV2 part of the expected PROFIBUS cycle time.
Calculate MC-Times: This button can be used to calculate all DPV2 times automatically
Sync-Mode: The Sync-Mode decides whether the FC follows the PC (disabled) or whether the PC follows the FC (master), in order to synchronize the TwinCAT cycle with the PROFIBUS cycle