FC310x - PCI Cards for PROFIBUS

ADS Error Codes of the FC310x

Error code
Meaning
0x1129
IndexOffset too large during reading of the FC310x diagnostic data
0x112B
IndexOffset too large during reading of the slave diagnostic data
0x112D
Invalid station address during reading of the slave diagnostic data
0x2023
Invalid IndexOffset during resetting of the FC310x diagnostic data
0x2024
Invalid data during resetting of the FC310x diagnostic data
0x2025
Invalid data length during resetting of the FC310x diagnostic data
0x2101
DPV1-C1-Read: cyclic connection to slave not yet established
0x2102
PKW-Read: only data lengths 2 and 4 are permitted
0x2103
PKW-Read: slave not in data exchange
0x2105
PKW-Read: slave does not support PKW
0x2106
PKW-Read: Incorrect IndexOffset
0x2107
PKW-Read: Incorrect IndexGroup
0x2109
DPV1-C1-Read: FDL fault (no response etc.)
0x210A
DPV1-C1-Read: syntax error (DPV1 syntax not correct)
0x210B
DPV1-C1-Read: DPV1 fault (4 bytes error code in the diagnostic data of the slave)
0x210C
PKW-Read: syntax error
0x210D
PKW-Read: PKW error
0x210E
PKW-Read: incorrect data type
0x210F
DPV1-C1-Write: cyclic connection to slave not yet established
0x2110
PKW-Write: only data lengths 2 and 4 are permitted
0x2111
PKW-Write: Incorrect IndexOffset
0x2112
PKW-Write: slave does not support PKW
0x2113
PKW-Write: Incorrect IndexGroup
0x2114
Read general: Incorrect IndexGroup
0x2115
DPV1-C1-Write: FDL fault (no response etc.)
0x2116
DPV1-C1-Write: syntax error (DPV1 syntax not correct)
0x2117
DPV1-C1-Write: DPV1 fault (4 bytes error code in the diagnostic data of the slave)
0x211C
Read general: Incorrect IndexGroup
0x211D
SetSlaveAdress: Incorrect IndexOffset
0x211E
FDL-AGAG-Write: Incorrect IndexOffset
0x211F
FDL-AGAG-Read: Incorrect IndexOffset
0x2120
FDL-AGAG-Write: Incorrect length
0x2121
SetSlaveAddress: Incorrect length
0x2122
FDL-AGAG-Read: Incorrect length
Error code
Meaning
0x2131
Write general: wrong IndexGroup
0x2132
Write general: wrong IndexGroup
0x2137
PKW-Read: WORD received, but read data length does not equal 2
0x2138
PKW-Read: DWORD received, but read data length does not equal 4
0x2139
PKW-Read: unknown AK received (1,2 or 7 expected)
0x213A
PKW-Read-Array: WORD received, but read data length does not equal 2
0x213B
PKW-Read-Array: DWORD received, but read data length does not equal 4
0x213C
PKW-Read-Array: unknown AK received (4,5 or 7 expected)
0x213D
PKW-Write-Array: unknown AK received (2 or 7 expected)
0x213E
PKW-Write: unknown AK received (1 or 7 expected)
0x213F
PKW-Write: unknown AK received (2 or 7 expected)
0x2140
PKW-Write-Array: unknown AK received (1 or 7 expected)
0x2142
SetSlaveAddress: wrong parameter during setting of address in slave mode
0x2144
Incorrect IndexGroup in ReadWrite
0x2147
DPV1-C2-Initiate: MSAC_C2 is not activated
0x2148
Incorrect IndexGroup in Read
0x2149
Incorrect IndexGroup in Write
0x214E
DPV1-C2-Read: MSAC_C2 is not activated
0x214F
DPV1-C2-Write: MSAC_C2 is not activated
0x2150
DPV1-C2-DataTransport: MSAC_C2 is not activated
0x2151
DPV1-C2-Read: FDL fault (no response etc.)
0x2152
DPV1-C2-Read: connection aborted
0x2153
DPV1-C2-Read: DPV1 fault (4 bytes error code in the diagnostic data of the slave)
0x2154
PKW-ReadNoOfElements: length must equal 1
0x2155
PKW-ReadNoOfElements: PKW is not activated
0x2156
PKW-ReadNoOfElements: axis number is too great
0x2157
PKW-ReadNoOfElements: slave not in data exchange
0x2158
PKW-ReadNoOfElements: unknown AK received (6 or 7 expected)
0x215A
DPV1-C2-Write: FDL fault (no response etc.)
0x215B
DPV1-C2-Write: connection aborted
0x215C
DPV1-C2-Write: DPV1 fault (4 bytes error code in the diagnostic data of the slave)
0x215D
DPV1-C2-DataTransport: FDL fault (no response etc.)
0x215E
DPV1-C2-DataTransport: connection aborted
0x215F
DPV1-C2-DataTransport: DPV1 fault (4 bytes error code in the diagnostic data of the slave)
0x2163
DPV1-C2-DataTransport: Incorrect IndexOffset
0x2600-0x26FF
AK 7 (error) during PKW processing, error code in low byte
0x2700-0x27FF
Fault during DPV1 processing, 4 bytes error code in the slave diagnostic data, byte 3 of the error code (error class, error code) is in Low byte