FC310x - PCI Cards for PROFIBUS

S5-FDL Communication

FDL-AGAG communication is possible with S5 controllers or with other PROFIBUS FDL devices. The following specifications apply here to the PROFIBUS SAPs:

 

FC310x sends

SDA request with DSAP = station address + 1 of the FC310x and SSAP = station address + 1 of the other FDL device. Data corresponds to the data length passed with the ADS write. The SDA telegram is only sent when there is a call to ADS write:

ADS-Write parameters
Meaning
Net-ID
Net-ID of the master (see the device's ADS tab)
Port
0x1000 + station address of the other FDL device
IndexGroup
0x01000000
IndexOffset 
0
Length
Length of the data that is to be written
Data
In request: data that is to be written
 
 

Other FDL device sends:

SDA request with DSAP = station address + 1 of the other FDL device and SSAP = station address + 1 of the FC310X. Data corresponds to the data length set at the other FDL device. The FC310x temporarily stores the received data which can be read by ADS read:

ADS-Read parameters
Meaning
Net-ID
Net-ID of the master (see the device's ADS tab)
Port
0x1000 + station address of the other FDL device
IndexGroup
0x01000000
IndexOffset 
0
Length
Length of the received data
Data
In response: received data. There is a receive counter at the end of the received data that is incremented with every reception
ADS-Read parameters
Meaning
Net-ID
Net-ID of the master (see the device's ADS tab)
Port
0x1000 + station address of the other FDL device
IndexGroup
0x04000000
IndexOffset 
Station address of the other FDL device * 2
Length
2
Data
In response: receive counter, incremented with each reception