|
PROFIBUS DP (standard), PROFIBUS DP-V1 (Cl.
1+2: acyclic services, alarms), DP-V2, PROFIBUS
MC (equidistant)
|
Number of fieldbus channels
|
|
|
|
9.6 kbit/s – 12 Mbit/s
1)
|
|
|
|
Plug-and-play PCI interface, 32 bit with 4 kbytes
DPRAM per channel
|
|
1 x D-Sub socket, 9-pin, galvanically isolated
|
2 x D-Sub socket, 9-pin, galvanically isolated
|
|
Master and slave functionality (also mixed)
|
|
per channel: max. 125 slaves with up to 244 bytes
input, output, parameter, configuration or diagnostic
data per slave
|
|
Sum max.: 3 kbytes input and output data
|
|
differing DP cycle times per slave are possible
using the CDL concept
|
|
standard operating system driver for Intel-compatible
NIC
|
|
TwinCAT driver for real-time Ethernet
|
|
|
Current consumption (PCI bus, 5 V)
|
|
|
Power consumption from PCI bus
|
|
|
|
|
Dimensions (W x H x D, without slot panel)
|
approx. 14 mm x 106 mm x 175 mm
|
Permissible ambient temperature range during
operation
|
|
Permissible ambient temperature range during
storage
|
|
Permissible relative air humidity
|
|
Vibration / shock resistance
|
conforms to EN 60068-2-6 / EN 60068-2-27
|
|
conforms to EN 61000-6-2 / EN 61000-6-4
|
|
|
|
|