Technical data
Technical data | FC2001 | FC2002 |
---|---|---|
Fieldbus | Lightbus (optical fiber) | |
Data transfer rate | 2.5 Mbit/s (32-bit user information in 25 µs) | |
Number of Lightbus channels | 1 | 2 |
Communication | 8 priority-controlled logical communications channels for each Lightbus channel | |
Bus devices | a maximum of 255 bus devices with a maximum of 65280 I/O points per Lightbus channel | |
Hardware diagnostics | 1 status LED and 2 diagnostic LEDs (Run, CPU Err, LWL Err) per Lightbus channel | |
Interface to the PC | 32-bit Plug & Play PCI interface | |
Address space | 4 kB of DPRAM for 8 communication channels, data, control and status register for each Lightbus channel | |
Interrupts | Triggering of 2 IRQs is possible | |
Supply voltage (PCI bus) | 5 V | |
Current consumption (PCI bus) | typically 385 mA | typically 700 mA |
Permissible ambient temperature during operation | 0°C ... +55°C | |
Dimensions | approx. 106 mm x 187 mm |